Eaton Crouse-Hinds series PTC pull box
PPBS136300TC

PPBS136300TC

Eaton Crouse-Hinds series PTC pull box, 36" length, 316L stainless steel, Straight, 3" trade size
PPBS136300TC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PTC pull box
Catalog Number
PPBS136300TC
Product Length/Depth
38.74 in
Product Height
5.12 in
Product Width
5.12 in

产品规格

Enclosure size
36"
Area classification
Ordinary/Non-Hazardous Locations
Material
316L stainless steel
Shape
Straight
Trade size
3"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.