Eaton Crouse-Hinds series PTB pull box
PPBS136400TB

PPBS136400TB

Eaton Crouse-Hinds series PTB pull box, 36" length, 316L stainless steel, 90° angle, 4" trade size
PPBS136400TB - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PTB pull box
Catalog Number
PPBS136400TB
Product Length/Depth
38.74 in
Product Height
5.12 in
Product Width
5.12 in

产品规格

Enclosure size
36"
Area classification
Ordinary/Non-Hazardous Locations
Material
316L stainless steel
Shape
90° angle
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.