Eaton Crouse-Hinds series PTC pull box
PPBS148400TC

PPBS148400TC

Eaton Crouse-Hinds series PTC pull box, 48" length, 316L stainless steel, Straight, 4" trade size
PPBS148400TC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series PTC pull box
Catalog Number
PPBS148400TC
Product Length/Depth
51.97 in
Product Height
7.48 in
Product Width
7.48 in

产品规格

Enclosure size
48"
Area classification
Ordinary/Non-Hazardous Locations
Material
316L stainless steel
Shape
Straight
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.