下载文档 () / 20
动力,因我们而不同*

PSG10E24RP

Eaton POWER SUPPLY 24VDC 10W - General - Finger Safe/Plastic

常用规格

Catalog Number
PSG10E24RP
UPC
786676040303
Product Length/Depth
2.19 in
Product Height
2.5 in
Product Width
2.8 in
Product Weight
0.31 lb

产品规格

Special features
General - Finger Safe/Plastic
Power consumption
10 W
Phase
Single-phase
Voltage rating
24 Vdc
Output voltage
24 V

导出产品规格