Eaton BECO MEMBRAN PS Wine Membrane Filter Cartridge
PSW0423S

PSW0423S

Eaton BECO MEMBRAN PS Wine Membrane Filter Cartridge, PSW04, 0.45 µm, 30", Code 2, Silicone O-rings
PSW0423S - sku page

Photo is representative

常用规格

Product Name
Eaton BECO MEMBRAN PS Wine Membrane Filter Cartridge
Catalog Number
PSW0423S
Product Length/Depth
762 mm
Product Weight
0.93 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
ISO 9001
Kosher

产品规格

Adapter code
2
Design
Pleated
Retention rating
0.45 µm
Differential pressure in flow direction - max
5.0 bar at 20 °C / 0.3 bar at 121 °C
Adapter material
Polypropylene
Backwashability
Limited 2.0 bar ( 29 psid) at 20 °C (68°F)
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polyethersulfone
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Absolute
Steam cycles
≥ 100 at 105°C in 30 minutes
Support layer/fleeces material
Polypropylene
Filter surface area
2.34 m²
Operating temperature - max
80 °C
Retention efficiency
Absolute
Pressure hold test(test pressure in psig and diffusion rate per 10 in)
1.5 bar (21.8 psig); <= 15 ml/min
Adaptor
SOE 222 O-rings triple bayonet with spear
Cartridge length
30"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.