知识搜索
下载文档 () / 20
动力,因我们而不同*

PSW0623S

Eaton BECO MEMBRAN PS Wine Membrane Filter Cartridge, PSW06, 0.65 µm, 30", Code 2, Silicone O-rings

常用规格

Product Name
Eaton BECO MEMBRAN PS Wine Membrane Filter Cartridge
Catalog Number
PSW0623S
Product Length/Depth
762 mm
Product Weight
0.93 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
ISO 9001
Kosher

产品规格

Adapter code
2
Design
Pleated
Retention rating
0.65 µm
Differential pressure in flow direction - max
5.0 bar at 20 °C / 0.3 bar at 121 °C
Adapter material
Polypropylene
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polyethersulfone
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Absolute
Steam cycles
≥ 100 at 105°C in 30 minutes
Support layer/fleeces material
Polypropylene
Filter surface area
2.34 m²
Operating temperature - max
80 °C
Retention efficiency
Absolute
Pressure hold test(test pressure in psig and diffusion rate per 10 in)
1.0 bar (14.5 psig); <= 10 ml/min
Adaptor
SOE 222 O-rings triple bayonet with spear
Cartridge length
30"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。