Differential pressure in flow direction - max
5.0 bar at 20 °C / 0.3 bar at 121 °C
Backwashability
Limited 2.0 bar ( 29 psid) at 20 °C (68°F)
Steam cycles
≥ 100 at 105°C in 30 minutes
Support layer/fleeces material
Operating temperature - max
Pressure hold test(test pressure in psig and diffusion rate per 10 in)
1.0 bar (14.5 psig); <= 10 ml/min
Adaptor
SOE 222 O-rings triple bayonet with spear