下载文档 () / 20
动力,因我们而不同*

PTSLR06036V150

Eaton Bussmann series PTSLR0603 PTC resettable fuse, 6 V DC, 1.5 A hold current

常用规格

Product Name
Eaton Bussmann series PTSLR0603 PTC resettable fuse
Catalog Number
PTSLR06036V150
UPC
051712908085
Product Length/Depth
1.65 mm
Product Height
0.55 mm
Product Width
0.9 mm
Product Weight
0.004 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

产品规格

Amperage Rating
1.5 A hold current
Voltage rating
6 V DC
Type
PTC resettable fuse

导出产品规格