下载文档 () / 20
动力,因我们而不同*

PTSLR12106V550

Eaton Bussmann series PTSLR1210 PTC resettable fuse, 6 V DC, 5.5 A hold current

常用规格

Product Name
Eaton Bussmann series PTSLR1210 PTC resettable fuse
Catalog Number
PTSLR12106V550
UPC
051712835343
Product Length/Depth
3.43 mm
Product Height
1 mm
Product Width
2.8 mm
Product Weight
0.032 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

产品规格

Amperage Rating
5.5 A hold current
Voltage rating
6 V DC
Type
PTC resettable fuse

导出产品规格