下载文档 () / 20
动力,因我们而不同*

PTSLR18126V300

Eaton Bussmann series PTSLR1812 PTC resettable fuse, 6 V DC, 3 A hold current

常用规格

Product Name
Eaton Bussmann series PTSLR1812 PTC resettable fuse
Catalog Number
PTSLR18126V300
UPC
051712017480
Product Length/Depth
4.5 mm
Product Height
0.6 mm
Product Width
3.2 mm
Product Weight
0.0072 g
Compliances
RoHS Compliant
TUV
Certifications
cURus

产品规格

Amperage Rating
3 A hold current
Voltage rating
6 V DC
Type
PTC resettable fuse

导出产品规格