KnowledgeSearch

PV-100A-01XL

Fuse-link, high speed, 100 A, DC 1000 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections
PV-100A-01XL - Bussmann 系列光伏熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-01XL
UPC
051712371858
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

电气额定值

Amperage Rating
100 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
32 W

详细物理参数

Color
White
Fuse type
PV-01XL
Material
Ceramic body
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.