PV-100ANH1

Fuse-link, high speed, 100 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs
PV-100ANH1 - Bussmann 系列光伏熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100ANH1
UPC
051712377140
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

电气额定值

Amperage Rating
100 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
16.5 W

详细物理参数

Color
White
Fuse type
PV-ANH1
Material
Ceramic body
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.