KnowledgeSearch

PV-10A10-2P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Dual PCB tab
PV-10A10-2P - Bussmann 系列光伏熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-10A10-2P
UPC
051712389877
Product Length/Depth
44 mm
Product Height
38 mm
Product Width
52 mm
Product Weight
12.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified
CCC

电气额定值

Amperage Rating
10 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
2.3 W

详细物理参数

Color
White
Material
Ceramic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.