KnowledgeSearch

PV-125A-1XL-B-15

XL Style Photovoltaic Fuse, Bolted, 1500 Vdc, Body size: 1, 33 kAIC interrupt rating, 125A RMS current rating, 25W at .81I2, 52W watt losses, Recommended fuse Holder- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L), Total at 1
PV-125A-1XL-B-15 - Bussmann 系列光伏熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-1XL-B-15
UPC
051712374293
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
99.79024 g
Certifications
UL Listed
IEC Rated
CCC pending

电气额定值

Amperage Rating
125 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
52 W

详细物理参数

Color
White
Fuse type
PV-1XL-B-15
Material
Ceramic body
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.