知识搜索
下载文档 () / 20

PV-15A14F

Eaton Bussmann series photovoltaic fuses, 1100 Vdc, 15A, 30 kAIC, Non Indicating, Fuse

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-15A14F
UPC
051712377195
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
21.5 g
Certifications
IEC Rated
UL Listed
CCC pending

电气额定值

Amperage Rating
15 A
Interrupt rating
10 kAIC
30 kAIC
Voltage rating
1100 Vdc
Watt losses
4 W

详细物理参数

Color
White
Fuse type
PV-A14F
Material
Ceramic

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。