知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-15A14LF

Eaton Bussmann series Fuse-link, high speed, 15 A, DC 1500 V, 14 x 65 mm, gPV, IEC, UL

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-15A14LF
UPC
051712377232
Product Length/Depth
65 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。