知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-160A-01XL-B

Eaton Bussmann series Fuse-link, high speed, 160 A, DC 1000 V, 01XL, gPV, UL, IEC, bolted connection

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160A-01XL-B
UPC
051712371872
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。