知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-160A-2XL-B-15

Eaton Bussmann series Fuse-link, high speed, 160 A, DC 1500 V, 2XL, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160A-2XL-B-15
UPC
051712374361
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2543 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
IEC 60269
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。