知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-160A-2XL-BU-15

Fuse-link, high speed, 160 A, DC 1500 V, 30 kA, 2XL, 61 x 205 mm, gPV, UL, IEC, without indicator, bolted connection

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160A-2XL-BU-15
Product Length/Depth
205 mm
Product Height
78 mm
Product Width
89 mm
Product Weight
1.3 kg
Compliances
CE
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。