知识搜索
下载文档 () / 20

PV-160ANH2

Eaton Bussmann series Fuse-link, high speed, 160 A, DC 1000 V, NH2, gPV, UL PV, UL, IEC, dual indicator

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160ANH2
UPC
051712514552
Product Length/Depth
137 mm
Product Height
68 mm
Product Width
134 mm
Product Weight
434 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。