知识搜索
下载文档 () / 20

PV-175ANH1

Eaton Bussmann series Fuse-link, high speed, 175 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-175ANH1
UPC
051712514187
Product Length/Depth
135 mm
Product Height
52.9 mm
Product Width
39.65 mm
Product Weight
381 g
Compliances
RoHS Compliant
Certifications
CSA Certified
IEC Rated

电气额定值

Amperage Rating
175 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
29 W

详细物理参数

Color
White
Fuse type
PV-ANH1
Material
Ceramic body

导出产品规格