知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-1A10/1P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 1A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-1A10/1P
UPC
051712373470
Product Length/Depth
40 mm
Product Height
13 mm
Product Width
7 mm
Product Weight
12.1 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed
CCC

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。