知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-200ANH1-BL

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, live gripping lugs

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-200ANH1-BL
Product Length/Depth
135 mm
Product Height
53 mm
Product Width
40 mm
Product Weight
0.001 g
Compliances
CE
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。