知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-20A10-2P

Eaton Bussmann series photovoltaic fuses,2 pin, strings, 20 A, 1A3400 fuse clip, 50KA, DC, gPV, Class gPV,Cylindrical, PCB fixing, 10 x 38 mm, White, 1000 Vdc, CHPV

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-20A10-2P
UPC
051712688017
Product Length/Depth
44 mm
Product Height
38 mm
Product Width
52 mm
Product Weight
12.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。