知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-350A-3L-B-15

Eaton Bussmann series high speed square body fuse, 350A 1500V 3L gPV BOLT-IN VER

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-350A-3L-B-15
Product Length/Depth
201.4 mm
Product Height
91 mm
Product Width
91 mm
Product Weight
1614 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。