知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-355A-2XL-3B

Eaton Bussmann series photovoltaic fuses, Bolted, inverters, solar app, 355 A, 1000 V,

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-355A-2XL-3B
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。