知识搜索
下载文档 () / 20

PV-355ANH3-B

Eaton Bussmann series photovoltaic fuses, 355 A, 1000 Vdc, Size NH3, 46 Watt

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-355ANH3-B
UPC
051712531696
Product Length/Depth
71 mm
Product Height
150 mm
Product Width
76 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
IEC 60269
UL248
CSA certified

电气额定值

Amperage Rating
355 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
46 W

详细物理参数

Color
White
Fuse type
PV-ANH3-B
Material
Ceramic body

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。