知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-400ANH3-BL

Eaton Bussmann series Fuse-link, high speed, 400 A, DC 1000 V, NH3, gPV, UL PV, IEC, UL, dual indicator, bolted connection, with lugs

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-400ANH3-BL
Product Length/Depth
150 mm
Product Height
76 mm
Product Width
71 mm
Product Weight
0.001 g
Compliances
CE
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。