知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-450A-3L-15

Eaton Bussmann series Fuse-link, high speed, 450 A, DC 1500 V, 100 kA, 3L, 75 x 205 mm, gPV, IEC, UL, with indicator

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-450A-3L-15
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
1.8 kg
Compliances
RoHS conform
CE Marked

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。