知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-450A-3L-BU-15

Eaton Bussmann series Fuse-link, high speed, 450 A, DC 1500 V, 3L, 75 x 91 x 201 mm, gPV, UL, IEC, no indicator, bolted connections

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-450A-3L-BU-15
Product Length/Depth
201 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
1909 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。