知识搜索
下载文档 () / 20

PV-50A-01XL-B-15

Eaton Bussmann series Fuse-link, high speed, 50 A, DC 1500 V, 01XL, gPV, UL, IEC, bolted connections

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-50A-01XL-B-15
UPC
051712400640
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

电气额定值

Amperage Rating
50 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
25 W

详细物理参数

Color
White
Fuse type
PV-01XL-B-15
Material
Ceramic body

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。