知识搜索
下载文档 () / 20
已退市

PV-63ANH1-BL

Eaton Bussmann series Fuse-link, high speed, 63 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, live gripping lugs

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-63ANH1-BL
Product Length/Depth
135 mm
Product Height
53 mm
Product Width
40 mm
Product Weight
0.001 g
Compliances
CE
Certifications
IEC 60269
UL Listed
CSA Certified

电气额定值

Amperage Rating
63 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
12 W

详细物理参数

Color
White
Fuse type
PV-ANH1
Material
Ceramic body

导出产品规格