知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-80A-01XL-B-15

Eaton Bussmann series XL Style Photovoltaic Fuse, Bolted, 1500 Vdc, Body size: 01, 33 kAIC interrupt rating, 80A current rating, 18W at .81I2, 30W watt losses

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-80A-01XL-B-15
UPC
051712374019
Product Length/Depth
60 mm
Product Height
187.2 mm
Product Width
45 mm
Product Weight
0.8 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Listed
CCC pending

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。