知识搜索
下载文档 () / 20
动力,因我们而不同*

PV-8A10-2P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 8A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Dual PCB tab

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-8A10-2P
UPC
051712389860
Product Length/Depth
44 mm
Product Height
38 mm
Product Width
52 mm
Product Weight
12.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified
CCC

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。