Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
PVMA5L{}UNV1S903

PVMA5L{}UNV1S903

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 150W MH, 50/60 Hz, Polycarbonate lens, 5000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V optics, >0.90 PF, 48W
PVMA5L/UNV1S903 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA5L/UNV1S903
UPC
662276826243
Product Length/Depth
10.18 in
Product Height
7.1 in
Product Width
10.18 in
Product Weight
13.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Color temperature
Cool white
Equivalent luminaire
150W MH
Lens material
Polycarbonate
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
5000
Wattage
48W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
122
Voltage rating
120-277 Vac, 127-300 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.