知识搜索
下载文档 () / 20
动力,因我们而不同*

PVMA5L2TW/UNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 150W MH, 50/60 Hz, Heat and impact resistant glass lens, 5000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V optics, >0.90 PF, 3/4" trade size, 48W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA5L2TW/UNV1
UPC
662276822054
Product Length/Depth
13.96 in
Product Height
9.5 in
Product Width
10.18 in
Product Weight
16.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC

Product specifications

Lumens
5000
Lumens per watt
75
Color temperature
Cool white
Mounting Method
Wall
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type V
Voltage rating
120-277 Vac, 127-300 Vdc
Frequency rating
50/60 Hz
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Wattage
48W
Equivalent luminaire
150W MH
Power factor
> 0.90

导出产品规格