Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
PVMA7::5L2TW{}UNV1

PVMA7::5L2TW{}UNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 175W MH, 50/60 Hz, Heat and impact resistant glass lens, 7500 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V optics, >0.90 PF, 3/4" trade size, 64W
PVMA7.5L2TW/UNV1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA7.5L2TW/UNV1
UPC
662276822184
Product Length/Depth
13.96 in
Product Height
9.5 in
Product Width
10.18 in
Product Weight
17.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Color temperature
Cool white
Equivalent luminaire
175W MH
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
3/4"
Lumens
7500
Wattage
64 W
Mounting Method
Wall
Frequency rating
50/60 Hz
Lumens per watt
122
Voltage rating
120-277 Vac, 127-300 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.