Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
PVMA7::5LWUNV1

PVMA7::5LWUNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Warm white175W MH, 50/60 Hz, Heat and impact resistant glass, 7500 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V optics, >0.90 PF, 64W
PVMA7.5LWUNV1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA7.5LWUNV1
UPC
662276852785
Product Length/Depth
10.18 mm
Product Height
7.1 mm
Product Width
10.18 mm
Product Weight
13.2 kg

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
Color temperature
Warm white
Equivalent luminaire
175W MH
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
7500
Wattage
64 W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
122
Voltage rating
120-277 Vac, 127-300 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.