Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
PVML-11-2A-G-UNV1

PVML-11-2A-G-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277Vac, 127-250 Vdc, 92W
PVML-11-2A-G-UNV1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-11-2A-G-UNV1
UPC
662276904675
Product Length/Depth
11.62 in
Product Height
11 in
Product Width
11.62 in
Product Weight
20.45 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
320W HID
Guard type
Wire
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
3/4"
Lumens
11000
Wattage
92W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
122
Voltage rating
100-277 Vac, 127-250 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.