Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
PVML-11-2C-UNV34-S812-S831-S903

PVML-11-2C-UNV34-S812-S831-S903

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equiv, No grd, Polycarb lens, 11000 lumens, 122 lm/W, Die cast alum, Ceiling mount, Type V, Trunnion mt kit w/ pin, safety cable, 3/4" trade size, 347-480 Vac, 92W
PVML-11-2C-UNV34-S812-S831-S903 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-11-2C-UNV34-S812-S831-S903
UPC
662276953697
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.95 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
320W HID
Guard type
No guard
Lens material
Polycarbonate
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
3/4"
Lumens
11000
Wattage
92W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
122
Special features
Trunnion mount kit with pin, safety cable
Voltage rating
347-480 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.