Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
PVML-11-3TW-R1-G-UNV1-S831-S891

PVML-11-3TW-R1-G-UNV1-S831-S891

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast alum, Wall mount, Type I, Safety cable, 1" trade size, 100-277 Vac, 127-250 Vdc, 92W
PVML-11-3TW-R1-G-UNV1-S831-S891 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-11-3TW-R1-G-UNV1-S831-S891
UPC
662276897878
Product Length/Depth
13.96 in
Product Height
11.31 in
Product Width
11.62 in
Product Weight
23.7 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
320W HID
Guard type
Wire
Lens material
Diffused Glass
Material
Die cast aluminum
Optical distribution
Type I
Power factor
> 0.90
Trade size
1"
Lumens
11000
Wattage
92W
Mounting Method
Wall
Frequency rating
50/60 Hz
Lumens per watt
122
Special features
Safety cable
Voltage rating
100-277 Vac, 127-250 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.