下载文档 () / 20
动力,因我们而不同*

PVML-3-UNV1-SS12-M3

Eaton Crouse-Hinds series Champ Pro PVML Intelligent LED light fixture, Cool, Dimmable, No guard, Heat and impact resistant glass lens, 3000 lm, 156 lm/W, Die cast alum, No mtg module, Type V optics, Sensor, 100-277 Vac, 127-250 Vdc, 21W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML Intelligent LED light fixture
Catalog Number
PVML-3-UNV1-SS12-M3
UPC
662277167024
Product Length/Depth
18.25 in
Product Height
6.5 in
Product Width
16 in
Product Weight
14.98 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
3000
Wattage
21W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
156
Special features
Sensor with barrier board
Voltage rating
100-277 Vac, 127-250 Vdc

导出产品规格