下载文档 () / 20
动力,因我们而不同*

PVML-5-W-C2-R3A1-UNV1-M3

Eaton Crouse-Hinds series Champ Pro PVML Intelligent LED light fixture, Warm white, Dimmable, No guard, Heat and impact resistant glass lens, 5000 lm, 136 lm/W, Die cast alum, Ceiling mt, Type III optics, 3/4", 100-277 Vac, 127-250 Vdc, 35W

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PVML Intelligent LED light fixture
Catalog Number
PVML-5-W-C2-R3A1-UNV1-M3
UPC
662277166737
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
5000
Wattage
35W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
136
Voltage rating
100-277 Vac, 127-250 Vdc

导出产品规格