下载文档 () / 20
动力,因我们而不同*

PVX4-4XS

Eaton B-Line series push button enclosures, 10" height, 4.75" length, 4" width, NEMA 4X, Screw cover, PVX4XS enclosure, Surface mounted, Medium single door, External mounting feet, 304 stainless steel, Oil-resistant gasket

常用规格

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PVX4-4XS
UPC
782051140309
Product Length/Depth
4.75 in
Product Height
10 in
Product Width
4 in
Product Weight
5.6 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material/finish

Material
304 stainless steel
Wall thickness
14 gauge
Finish color
#4 brushed
Color
Gray

Model

Style
Medium single door
Model
PVX4XS enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
External mounting feet
Special features
Removable cover, recessed pull ring, s.s. screws

Standards

NEMA Rating
4X
Country of origin
US

导出产品规格