下载文档 () / 20
动力,因我们而不同*
已退市

PXBCM-MB-20-TMB

Eaton Power Xpert Branch Circuit Monitor Enclosed ,NEMA12,MB ONLY,TM DISP, 480VAC

常用规格

Product Name
Eaton enclosed meter
Catalog Number
PXBCM-MB-20-TMB
UPC
786689057008
Product Length/Depth
16 in
Product Height
16 in
Product Width
8 in
Product Weight
38 lb
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

产品规格

Type
Enclosed meter
Voltage rating
480V
Power supply
480VAC
Enclosure
NEMA 12
Input voltage
480 Vac
Degree of protection
NEMA 12

导出产品规格