下载文档 () / 20
动力,因我们而不同*
已退市

PXBCM-MB-21-AA-C

Eaton Single Enclosed Meter 1-PXBCM with MME NEMA 12, PXBCM-MME-X25-333MV, NO DISP, 120-240VAC, 1 - PXG900

常用规格

Product Name
Eaton enclosed meter
Catalog Number
PXBCM-MB-21-AA-C
UPC
786689055622
Product Length/Depth
16 in
Product Height
16 in
Product Width
8 in
Product Weight
80 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

产品规格

Type
Enclosed meter

导出产品规格