下载文档 () / 20
动力,因我们而不同*

PXBCM-MME-X25-333MV

Eaton Power Xpert branch circuit monitor meter base 25 External 333 MV CT inputs, Max 277V L-N, 480V L-L, Single-, three-phase, used with PXMBCM-MB

常用规格

Product Name
Eaton Power Xpert branch circuit monitor meter module external
Catalog Number
PXBCM-MME-X25-333MV
UPC
786685954769
Product Length/Depth
7.5 in
Product Height
1.5 in
Product Width
8.5 in
Product Weight
1 lb
Compliances
Not Applicable
Certifications
EN 61000-4-4 Electrical fast transient
EN 61000-4-5 Surge
UL Listed 61010-1 File E185559
ANSI/IEEE Std C12.20 (0.5% accuracy)
CSA Std. C22.2 No. 1010.1.92

产品规格

Used with
PXBCM-MB
Voltage rating
277V L-N, 480V L-L
Number of CT inputs
Single-phase, three-phase
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
333 mV
Instrumentation
Wh --Net
Current & Voltage - 3 Phase Max
Current Demand
Watts
Vah
Current & Voltage - Per Phase
Va demand
Current & Voltage - 3 Phase Average
Watt Demand
Wh --Positive & Negative
Va
Communications
Modbus TCP
Modbus RTU (RS - 485)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。