下载文档 () / 20
动力,因我们而不同*
已退市

PXG900-2A-ES26

Eaton Power Xpert Gateway Enclosed, 2-PXG 900; 4 x 8-port Ethernet switches, 120V, NEMA 12

常用规格

Product Name
Eaton Power Xpert gateway 900
Catalog Number
PXG900-2A-ES26
UPC
786689060336
Product Length/Depth
24 in
Product Height
24 in
Product Width
8 in
Product Weight
55 lb
Compliances
CE Marked
Certifications
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz
ANSI/IEEE Std C62.41

产品规格

Voltage rating
120V
Frequency rating
50/60 Hz

导出产品规格