下载文档 () / 20
动力,因我们而不同*

PXM2270MA65145-3C1A

Enclosed PXM2270 in NEMA 3R with 600 Vac control power transformer and power quality plus meter, 768 MB, Meter (with integral display), 60 Hz , 5A secondary, 90-265 Vac/dc, 4 analog outputs: 4-20 mA, Gateway card

常用规格

Product Name
Eaton enclosed meter
Catalog Number
PXM2270MA65145-3C1A
UPC
786685948782
Product Length/Depth
10.4 in
Product Height
16.3 in
Product Width
8 in
Product Weight
25 lb
Compliances
CE Marked
Certifications
cUL 22Cz
IEC 60687
ANSI/IEEE Std C12.20
ANSI/IEEE Std C62.41

产品规格

Power supply
600 Vac
Number of meters
1
Display
Meter Faceplate
Degree of protection
NEMA 3R
Meter type
PXM 2000 series

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。