下载文档 () / 20
动力,因我们而不同*
已退市

PXM2280MA61105-3B1A

Eaton Enclosed Meter 1-PXM2280, NEMA 3R Enclosure, with CPT

常用规格

Product Name
Eaton enclosed meter
Catalog Number
PXM2280MA61105-3B1A
UPC
786689060695
Product Length/Depth
9.6 in
Product Height
16.3 in
Product Width
8 in
Product Weight
80 lb

产品规格

Voltage rating
600V(L-L)
Power supply
Universal, 90-265 Vac 50/60 Hz or 100-370 Vdc
Frequency rating
50/60 Hz
Input voltage
721 Vac (L-L)
Input current
1 A
Communication
Modbus
Ethernet
Degree of protection
NEMA 3R

导出产品规格